??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
Wippermann
Description
Connecting link - Connecting link No. 11 Double pitch
Bill of material
1501 0713 1200
Article number
PDF Catalog
PDF Catalog
Version
Wip
ISO
208 B
Pitch
25.40 mm
Outer plate width min.
11.43 mm
Pin Ø max.
4.45 mm
Plate height max.
11.8 mm
Width over pin max.
17.0 mm
Projection over connecting link max.
3.9 mm
eClass No.
Customs Tariff No.
73151900
According to Standard
プレビュー
3D
情報
2D
ダウンロード(CADデータ)