??
Catalog navigation
CAD model selection
Selectable products: 87
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - T-piece 90°
Bill of material
708255004 T-piece 90°_820_470
item no.
picture
LOD level
series
inside diameter
mm
outside diameter
910 mm
inside diameter (outlet)
mm
outside diameter (outlet)
570 mm
length (T-piece)
1000 mm
length (outlet)
215 mm
weight
13.23 kg
surface inside
2.52 m^2
cross section
0.53 m^2
standard coating
GRP light grey (RAL 7035)
Previews
3D
Dimension
2D
Download CAD models