??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - Rundrohr
Bill of material
123003004 air duct_300_2000
item no.
picture
LOD level
description
Vorgefertigte Baugruppen 2 Meter
series
300
inside diameter
300 mm
outside diameter
360 mm
length
mm
weight/duct
8.00 kg
surface inside
2.26 m^2
cross section
0.07 m^2
standard coating
GRP light grey (RAL 7035)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models