??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct oval - curve 90° horizontal
Bill of material
948213104 curve 90° horizontal_820_1320(350)
item no.
picture
LOD level
series
inside diameter
820/1320
intermediate piece
500 mm
inside diameter
mm
outside diameter
880 mm
Breite (inside)
mm
width (ouside)
1380 mm
axial dimension
607 mm
weight
13.3 kg/Stck.
surface inside
3.59 m^2
cross section
0.94 m^2
standard coating
GRP light grey (RAL 7035)
Previews
3D
Dimension
2D
Download CAD models