??
Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - Rundrohr
Bill of material
124205004 air duct_420_2000
item no.
picture
LOD level
description
Vorgefertigte Baugruppen 2 Meter
series
inside diameter
mm
outside diameter
510 mm
length
mm
weight/duct
14.00 kg
surface inside
3.20 m^2
cross section
0.14 m^2
standard coating
GRP light grey (RAL 7035)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models