??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Rittal
Description
Vent cover - for closed racks
Bill of material
7826.750
Model No.
7826.750
PDF Catalog
PDF Catalog
Designation 1
Vent cover
Width
450 mm
Height
144 mm
Depth
300 mm
Weight
0.960 kg
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-72
CNSECLASS80
27-18-92-72
CNSETIM40
EC000331
Previews
3D
Dimenze
2D
Stáhnout CAD model