??
Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Spraying Systems
Description
VeeJet® U - Nozzles - Metric
Bill of material
B1-1/4U-SS65500
Sales Part
Inlet Connection Size
Inch
Male/Female
Male
Thread Types
BSPT
Capacity Size
Materials
Equiv Orifice Diam (mm)
Flow Rate Capacity (lpm) at 0.4 bar
Flow Rate Capacity (lpm) at 0.7 bar
Flow Rate Capacity (lpm) at 1.5 bar
Flow Rate Capacity (lpm) at 3 bar
Flow Rate Capacity (lpm) at 6 bar
Flow Rate Capacity (lpm) at 7 bar
Flow Rate Capacity (lpm) at 15 bar
Flow Rate Capacity (lpm) at 20 bar
Flow Rate Capacity (lpm) at 35 bar
Spray Angle at 1.5 bar
Spray Angle at 3 bar
Spray Angle at 6 bar
Spray Angle at 15 bar
L
mm
S1
mm
S2
mm
Previews
3D
Dimension
2D
Download CAD models