??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 30
HELP_VARIABLE
Company
Spraying Systems
Description
VeeJet® H-DT - Nozzles - Metric
Bill of material
HB1/4DT-SS11004
Sales Part
Inlet Connection Size
Cal
Male/Female
Female
Thread Types
BSPT
Capacity Size
Materials
Equiv Orifice Diam (mm)
Flow Rate Capacity (lpm) at 0.4 bar
Flow Rate Capacity (lpm) at 0.7 bar
Flow Rate Capacity (lpm) at 1.5 bar
Flow Rate Capacity (lpm) at 3 bar
Flow Rate Capacity (lpm) at 6 bar
Flow Rate Capacity (lpm) at 7 bar
Flow Rate Capacity (lpm) at 15 bar
Flow Rate Capacity (lpm) at 20 bar
Flow Rate Capacity (lpm) at 35 bar
Spray Angle at 1.5 bar
Spray Angle at 3 bar
Spray Angle at 6 bar
Spray Angle at 15 bar
L
mm
S1
mm
S2
7.94 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD