??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDX01_11 - Korea Towline/Connector/Separator Anti-Static Dust-Free Silent Type
Bill of material
VDX01-1520
Code
Type
Comb Plate
With
Material
Engineering Plastic
Color
Surface Impedance Value
Allowable Temperature
-30℃~130℃
Flame Retardant Grade
UL94-V2
Specifications
mm
A
38 mm
B
30 mm
C
15 mm
C1
41.0 mm
C2
42.0 mm
Q
18.0 mm
Inner Width
20 mm
Inner High
15 mm
External height
22 mm
d
5.0 mm
Hyperlinks
Website
Previews
3D
2D
Download CAD models