??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
VDS+IEL - ELESA-Solid handwheels with revolving handle
Bill of material
Solid handwheels with revolving handle VDS.300+IEL A-20
Code
Description
D
300 mm
dH7
20 mm
L
66 mm
d1
40 mm
d2
mm
d3
mm
d4
72 mm
d5
66 mm
l
20 mm
h
44 mm
h1
20 mm
H
65 mm
m
M10
R
124 mm
t
mm
b
mm
C
500 Nm
L
30 J
Weight
1270 g
Previews
3D
Dimension
2D
Download CAD models