??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM18-100/20/88/122/151 - Distance Sensors
Bill of material
VDM18-100/20/88/122/151
Product Picture
MANUID
VDM18-100/20/88/122/151
Short Description
Distance sensor VDM18-100/20/88/122/151
EAN
4050143020645
Manufacturer Type Description
VDM18-100/20/88/122/151
max. measuring range -length
100 mm
min. measuring range - length
30 mm
Max. output current
100 mA
min. ambient temperature
-10 °C
Type of light
Red light, non-polarized
Voltage type
DC
Width of sensor
17 mm
Material of the optical surface
Plastic
Design of control output
PNP/PNP
max. ambient temperature
60.00 °C
Laser protection class
Class 2
Housing material
Plastic
Length of sensor
50 mm
Height of sensor
50 mm
Switch frequency
1000.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.260
LENGTH
0.170
WIDTH
0.235
DEPTH
0.060
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models