??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDM13_14 - Drag Chain/Connector 10 Series Convenient Type
Bill of material
VDM13-1515
Code
Type
15 Series Easy To Use Chain Type
Comb Plate
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40℃~120℃
Flame Retardant Grade
UL94-V2
Specifications
mm
Inner Width
15 mm
Outer Width
mm
Comb
2 mm
T
18.000 mm
P
18.000 mm
wb link
Hyperlinks mm
Previews
3D
Dimension
2D
Download CAD models