??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM100-50-P/G2/146 - Distance Sensors
Bill of material
VDM100-50-P/G2/146
Product Picture
MANUID
VDM100-50-P/G2/146
Short Description
Distance sensor VDM100-50-P/G2/146
EAN
4050143284627
Manufacturer Type Description
VDM100-50-P/G2/146
max. measuring range -length
50000 mm
min. measuring range - length
300 mm
Max. output current
200 mA
min. ambient temperature
-30 °C
Type of light
Laser diode, red light
Voltage type
DC
Width of sensor
140 mm
Material of the optical surface
Plastic
Design of control output
PNP/PNP
Housing construction form
Block
max. ambient temperature
50.00 °C
Laser protection class
Class 1
Housing material
Plastic
Length of sensor
170 mm
Height of sensor
100 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.910
LENGTH
0.200
WIDTH
0.180
DEPTH
0.120
Customs tariff number
9015 1000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD