??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDM08_09 - Drag Chain/Connector 10 Series Convenient Type
Bill of material
VDM08-2015
Code
Type
20 Series Compact Reinforced Joints
Comb Plate
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40℃~120℃
Flame Retardant Grade
UL94-V2
Specifications
mm
Comb
2 mm
Web Links
Website Link
Previews
3D
Dimension
2D
Download CAD models