??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDM01_02 - Drag Chain/Connector 10 Series Convenient Type
Bill of material
VDM01-2625
Code
Type
26 Series
Comb Plate
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40℃~120℃
Flame Retardant Grade
UL94-V2
Specifications
mm
Inner Width
mm
Outer Width
mm
Comb
mm
LL
8.000 mm
T
36.000 mm
P
45.500 mm
AA
1.600 mm
Website
Hyperlinks mm
Previews
3D
Dimension
2D
Download CAD models