??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDK01 - Connector Wave Type Dust-Free Silent Type
Bill of material
VDK01-F68
Code
VDK01
Type
Wave Type Towing Chain
Comb Plate
With
Material
Engineering Plastic
Color
White
Allowable Temperature
10°C~50°C
Flame Retardant Grade
UL94-HB
Inner Width Of Drag Chain
mm
A
104 mm
B
92 mm
C
68 mm
D
35 mm
E
46 mm
E1
21 mm
G
18 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models