??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDJ21_22 - Connector E2/000 Medium
Bill of material
VDJ21-F50
Code
Type
E2/000 Medium Type
Applicable Drag Chain Inner Height
35
Comb Plate
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-HB
Drag Chain Width F
mm
A
30 mm
B
68 mm
Applicable To Drag Chain
VAJ21/VAL22
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models