??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDJ11_12 - Connector E2/000 Medium Size For Drag Chain
Bill of material
VDJ11-F38
Code
Type
E2/000 Medium Type For Drag Chain
Applicable Drag Chain Inner Height
25
Comb Plate
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-HB
Drag Chain Width F
mm
A
25 mm
B
55 mm
Applicable To Drag Chain
VAJ11/VAJ12
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models