??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDH41_42 - Connector ¡¤ E2 Micro Type
Bill of material
VDH41-F10
Code
Type
E2 Micro Drag Chain
Applicable Drag Chain Inner Height
10.5
Comb Plate
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-HB
Drag Chain Width F
mm
A
0 mm
B
16.5 mm
Applicable To Drag Chain
VAH41
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models