??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDH31 - Connector ¡¤ E2 Micro Type
Bill of material
VDH31-F20
Code
VDH31
Type
E2 Micro Drag Chain
Applicable Drag Chain Inner Height
10
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-HB
Drag Chain Width F
mm
A
0 mm
B
24.7 mm
Applicable To Drag Chain
VAH31
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models