??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDF41_42 - E2 For Mini Drag Chain
Bill of material
VDF41-F25
Code
Type
E2 For Mini Drag Chain
Applicable Drag Chain Inner Height
20
Comb Plate
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-HB
Drag Chain Width F
mm
A
10 mm
B
36.3 mm
Applicable To Drag Chain
VAF41
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models