??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDF01_02 - E2 For Mini Drag Chain
Bill of material
VDF01-F15
Code
Type
E2 For Mini Drag Chain
Applicable Drag Chain Inner Height
18
Comb Plate
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-HB
Drag Chain Width F
mm
A
0.0 mm
B
25.5 mm
Applicable To Drag Chain
VAF01,VAF51,VAF52
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models