??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDD11_12 - Connector ¡¤ 300 Series ¡¤ Convenient Type
Bill of material
VDD11-F75
Code
Type
Convenient Type 300 Series Drag Chain
Comb Plate
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-HB
Drag Chain Width F
mm
Drag Chain Width G
0 mm
Tooth Count
7
A
53 mm
B
95 mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models