??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDC41_42 - Connector ¡¤ 14 Series ¡¤ Convenient Type
Bill of material
VDC41-F15
Code
Type
Convenient Type 14 Series Drag Chain
Comb Plate
Material
Engineering Plastic
Color
Black
Allowable Temperature
-40¡æ~120¡æ
Smoldering Level
UL94-HB
Drag Chain Width F
mm
Tooth Count
2
A
0 mm
B
26.3 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models