??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elettrotec
Description
VCM - Adjustable vacuum switch with fast-on
Bill of material
VCM1ABN14K
Model
VCM
Pressure range
1 (-200/-900mbar) mbar
Contact type
Body material
Membrane material
Process connection
Set-point adjustment
Set-point value
mbar
Gold contacts for low current
Degreased for oxygen
Certifications
Certifications
-
Maximum static pressure
20 bar
Maximum Voltage
48 V(ac)
Max resistive current
0.5 A
IP Protection
00
Minimum temperature
-5 °C
Maximum temperature
60 °C
Previews
3D
2D
Download CAD models