目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lobe knobs for position indicators VC.792/72-GXX1 A-10
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VC.792-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vc_792_xx/vc_792_gxx_asmtab.prj},{NB=Lobe knobs for position indicators VC.792/72-GXX1 A-10},{CODE=CE.30071},{DESCRIPTION=VC.792/72-GXX1 A-10},{DIM01=72},{DIM02=52},{DIM03=10},{DIM04=17},{DIM05=24.0},{DIM06=18},{DIM07=56.0},{DIM08=M5},{DIM09=6},{DIM10=15.9},{DIM11=19},{WEIGHT=79},{HANDWHEEL=GA01 - GA11},{NDM=5.000},{D=49.800},{D1=48.300},{P=30.000},{P1=11.000},{PPATH=vc_792_gxx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Elesa
Description
VC.792 GXX - Lobe knobs for position indicators
Bill of material
Lobe knobs for position indicators VC.792/72-GXX1 A-10
Code
CE.30071
CE.30071
Description
VC.792/72-GXX1 A-10
VC.792/72-GXX1 A-10
D
72
72
mm
L
52
52
mm
d H7
10
10
mm
h
17
17
mm
d1
24.0
24.0
mm
d2
18
18
mm
d3
56.0
56.0
mm
f
M5
mm
h1
6
mm
l1
15.9
15.9
mm
l3
19
mm
Weight
79
79
g
Handwheel/indicator combinations
GA01 - GA11
GA01 - GA11
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型