目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lobe knobs VC.192/40 B-M8
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VC.192
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vc_192_combi/vc_192_b.prj},{NB=Lobe knobs VC.192/40 B-M8},{CODE=66342},{DESCRIPTION=VC.192/40 B-M8},{DIM01=40},{DIM02=M8},{DIM03=-},{DIM04=27},{DIM05=21},{DIM06=-},{DIM07=-},{DIM08=12},{DIM09=13},{WEIGHT=31},{MA=8},{MB=6.647},{ZZ=2.000},{D2=0.000},{L1=0.000},{D=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
Elesa
Description
VC.192-B - Lobe knobs
Bill of material
Lobe knobs VC.192/40 B-M8
Code
66342
66342
Description
VC.192/40 B-M8
VC.192/40 B-M8
D
40
40
mm
d6H
M8
M8
dH9
-
-
mm
L
27
27
mm
d1
21
21
mm
d2
-
-
mm
l1
-
-
mm
l2
12
12
mm
h
13
13
mm
Weight
31
31
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型