??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY61_63 - Domestic energy chain, general use, reinforced type, cost-effective type · 45 series · open inner and outer diameter
Bill of material
VBY61-4550-R75-N1
Code
Types of
45 Series Cable Carriers
Inner High
45
Opening Direction
Inner And Outer Diameter Open
Beam
Number of cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-20°C~100°C
Flame Retardant Grade
UL94-HB
Accessories
Connector
Specifications
Bending Radius
mm
Number of links
Connector
VEY61-F50
Inner High
45 mm
Outer Height
65 mm
Inner Width
50 mm
Outside width
79 mm
Pitch
67 mm
Installation Size
mm
Installation Size
mm
Installation Size
mm
Actual Installation Height Hf
mm
Maximum Cable Diameter
40 mm
Maximum Overhead Load
15 kg/m
Maximum Overhead Length
2 m
Weight
kg/m
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models