??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY32_34 - Domestic drag chain generally uses cost-effective type · 25 series
Bill of material
VBY32-2538-R48-N1-VEY32
Code
Type
General use
Opening direction
Beam
Bridge Type
Number of cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-20°C~100°C
Flame Retardant Grade
UL94-HB
Specifications
R
mm
Number of chain links
mm
Enter value for N
Number of chain links
mm
cm
inch
ft
Connector
Inner High
25 mm
Outer height
35 mm
Inner Width
38 mm
Outer width
52.1 mm
Pitch
46 mm
Installation Size
131 mm
Installation Size
158 mm
Installation Size
335 mm
Actual Installation Height
171 mm
Maximum Cable Diameter
21 mm
Maximum Overhead Load
1 kg/m
Maximum Overhead Length
1.3 m
Weight
≈0.65 kg/m
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models