??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY01 - Domestic drag chain, cost-effective type · 7/10 series, general use
Bill of material
VBY01-0505-R15-N1-VEY01
Code
VBY01
Type
General
Internal height
5,7,10
Opening direction
Not open
Beam
Bridge Type
Number of cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-20°C~100°C
Flame Retardant Grade
UL94-HB
Specifications
R
mm
Number of chain links
mm
Enter value for N
Number of chain links
mm
cm
inch
ft
Connector
Inner High
5 mm
Outer height
8.0 mm
Inner Width
5 mm
Outer width
9 mm
Pitch
10.0 mm
Installation Size
38 mm
Installation Size
39 mm
Installation Size
87 mm
Actual Installation Height
53 mm
Maximum Cable Diameter
3.5 mm
Maximum Overhead Load
0.05 kg/m
Maximum Overhead Length
0.5 m
Weight
0.05 kg/m
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models