??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBT01_02 - Drag Chain¡¤65 Series¡¤Inner Diameter Opening Tpye¡¤Reinforced Type
Bill of material
VBT01-F50-R150-N1
Code
Type
65 Series Cable Carriers
Opening Direction
Inner Diameter Opening
Open Mode
Open On Both Sides
Beam
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-20¡æ~80¡æ
Smoldering Level
UL94-V0
Accessories
Connector
Inner Width F
mm
Bending Radius R
mm
Number Of Links N
Connector
Actual installation height reference HF
385 mm
D
285 mm
K
750 mm
Actual installation height HF
465 mm
Outer Width E
mm
Pitch P
80 mm
Maximum cable diameter
60 mm
Maximum overhead length
4 m
Maximum Allowable Travel
100 m
Maximum allowable vertical suspension
40 m
Network Station
webxxx
Previews
3D
Dimension
2D
Download CAD models