??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
VBR.2 - Two-arm handwheels
Bill of material
Two-arm handwheels VBR.2/280
Code
Description
D
mm
D2
86 mm
L
mm
L1
42 mm
d1
35 mm
d3
34 mm
dH9
10 mm
l
38 mm
C
195 Nm
Weight
g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models