??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBQ01_02 - 35 Series Cable Carriers
Bill of material
VBQ01-F50-R75-N1
Code
Type
35 Series Cable Carriers
Opening Direction
Inner Diameter Opening
Open Mode
Open On Both Sides
Beam
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-20c+80c
Smoldering Level
UL94-V0
Accessories
Connector
Inner Width F
mm
Bending Radius R
mm
Number Of Links N
Connector
H
205 mm
D
169 mm
K
396 mm
Actual installation height HF
260 mm
Outer Width E
mm
Pitch P
66 mm
Maximum cable diameter
30 mm
Maximum overhead length
1.5 m
Maximum Allowable Travel
60 m
Maximum allowable vertical suspension
20 m
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models