??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBP31_32 - Cable Carrier¡¤25 Series¡¤Not Open¡¤Enhanced Type
Bill of material
VBP31-F38-R55-N1
Code
Type
25 Series Cable Carriers
Opening Direction
Inner Diameter Opening
Open Mode
Open On Both Sides
Beam
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-20¡æ~80¡æ
Smoldering Level
UL94-V0
Accessories
Connector
Inner Width F
mm
Bending Radius R
mm
Number Of Links N
Connector
VEP31-F38
Actual installation height reference HF
mm
D
mm
K
mm
Actual installation height HF
mm
Outer Width E
58 mm
Pitch P
46 mm
Maximum cable diameter
22 mm
Maximum overhead length
1.3 m
Maximum Allowable Travel
70 m
Maximum allowable vertical suspension
30 m
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models