??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
VBK
Bill of material
97069001
MD01
VAR__MANUID_
97069001
Short Description
VBK
Long Description
Junction boxes, as a wall/ceiling transfer in large panel construction, protection class IP30, rated insulation voltage: 400V AC, Halogen free, membrane for perforation, sealing range M16 - M25<br /><strong>Dimensions: </strong>95 x 90 x 50 mm
International product number
4013902200283
Product number of the Manufacturer
97069001
Manufacturer Name
Spelsberg
Manufacturer Type Description
VBK
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
95
EF000010
EV000154
EF000025
true
EF000051
EV000154
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
false
EF001438
90
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
3
EF004508
-
EF004586
EV007115
EF004702
0
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
50
EF005466
1.000
EF005474
EV006410
EF005496
EV006986
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
Minimum Order Quantity
1
WEIGHT
0.0586
LENGTH
90
WIDTH
95
DEPTH
50
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models