??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBF01_02 - 25 Series Cable Carriers
Bill of material
VBF01-F25-R55-N1-VEF06-F25
Code
Type
25 Series Cable Carriers
Opening Direction
Inner And Outer Diameter Opening
Beam
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-20¡æ~80¡æ
Smoldering Level
UL94-V0
Accessories
Connector
Inner Width F
mm
Bending Radius R
mm
Connector
Number Of Links N
Inner Width Of Joint F
F25
H
145 mm
D
125 mm
K
276 mm
Actual installation height HF
175 mm
Outer Width E
38 mm
Pitch P
46 mm
Maximum cable diameter
22 mm
Maximum overhead load
1.0 kg/m
Maximum overhead length
1.3 m
Maximum Allowable Travel
70 m
Maximum allowable vertical suspension
30 m
SIN
24.72
AA
3 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models