??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBD31 - 18 Series Cable Carriers
Bill of material
VBD31-F25-R38-N1
nenn
VBD31-F25-R38-N1
Code
VBD31
Type
18 Series Cable Carriers
Opening Direction
Can Not Be Opened
Beam
Bridge Type
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-20¡æ~80¡æ
Smoldering Level
UL94-V0
Accessories
Connector
Inner Width F
mm
fpool
25,37
Bending Radius R
mm
rpool
38,48,75
Number Of Links N
npool
[1:300/1] mm
Connector
VED31-F25
H
100 mm
D
80 mm
K
185 mm
Actual installation height HF
125 mm
Outer Width E
36.5 mm
Pitch P
30.5 mm
Maximum cable diameter
16 mm
Maximum overhead load
0.5 kg/m
Maximum overhead length
1.1 m
SIN
23.66
AA
3 mm
PPATH
vbd31/assem/vbd31_asmtpl.prj
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models