??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBD02 - Cable Carrier¡¤15 Series¡¤Inside Diameter Opening¡¤Light
Bill of material
VBD02-F15-R28-N1
Code
VBD02
Type
15 Series Cable Carriers
Opening Direction
Inner Diameter Opening
Beam
Accessible Hermetic
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-20¡æ~80¡æ
Smoldering Level
UL94-V0
Accessories
Connector
Inner Width F
mm
Bending Radius R
mm
Number Of Links N
Connector
VED02-F15
Actual installation height reference HF
76 mm
D
60 mm
K
130 mm
Actual installation height HF
96 mm
Outer Width E
24.5 mm
Pitch P
25 mm
Maximum cable diameter
12 mm
Maximum overhead load
0.3 kg/m
Maximum overhead length
0.9 m
Weight
≈0.28 Kg/m
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models