??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBC01 - 7 Series Cable Carriers
Bill of material
VBC01-F7-R28-N1
Code
VBC01
Type
7 Series Cable Carriers
Opening Direction
Can Not Be Opened
Beam
Bridge Type
Number Of Cavities
Single Cavity
Material
Engineering Plastic
Color
Black
Allowable Temperature
-20¡æ~80¡æ
Smoldering Level
UL94-V0
Accessories
Connector
Inner Width F
7 mm
Bending Radius R
mm
Number Of Links N
Connector
VEC01-F7
H
72 mm
D
55 mm
K
140 mm
Actual installation height HF
82 mm
Outer Width E
12.5 mm
Pitch P
16.7 mm
Maximum cable diameter
5 mm
Maximum overhead load
0.1 kg/m
Maximum overhead length
0.5 m
Website
Website mm
Previews
3D
Dimension
2D
Download CAD models