??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E4A-G11-ZAJ/EA2L-F - Modules
Bill of material
VBA-4E4A-G11-ZAJ/EA2L-F
Product Picture
MANUID
VBA-4E4A-G11-ZAJ/EA2L-F
Short Description
AS-Interface sensor/actuator module VBA-4E4A-G11-ZAJ/EA2L-F
EAN
4050143029570
Manufacturer Type Description
VBA-4E4A-G11-ZAJ/EA2L-F
Number of inputs
4
Number of outputs
4
Supply voltage type
DC
Height
35 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.230
LENGTH
0.155
WIDTH
0.077
DEPTH
0.039
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models