??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E3A-KE-ZE/R - Modules
Bill of material
VBA-4E3A-KE-ZE/R
Product Picture
MANUID
VBA-4E3A-KE-ZE/R
Short Description
AS-Interface sensor/actuator module VBA-4E3A-KE-ZE/R
EAN
4050143010561
Manufacturer Type Description
VBA-4E3A-KE-ZE/R
Number of inputs
4
Number of outputs
3
Supply voltage type
DC
Width
22.5 mm
Depth
102 mm
Height
99 mm
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.180
LENGTH
0.131
WIDTH
0.126
DEPTH
0.032
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models