??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E2A-G2-XE/E2 - Modules
Bill of material
VBA-4E2A-G2-XE/E2
Product Picture
MANUID
VBA-4E2A-G2-XE/E2
Short Description
AS-Interface sensor/actuator module VBA-4E2A-G2-XE/E2
EAN
4050143015245
Manufacturer Type Description
VBA-4E2A-G2-XE/E2
Number of inputs
4
Number of outputs
2
Supply voltage type
DC
Design of electrical connection
Throughput connection
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.120
LENGTH
0.069
WIDTH
0.108
DEPTH
0.050
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models