??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E-KE-ZEJQ - Modules
Bill of material
VBA-4E-KE-ZEJQ
Product Picture
MANUID
VBA-4E-KE-ZEJQ
Short Description
AS-Interface sensor/actuator module VBA-4E-KE-ZEJQ
EAN
4050143032754
Manufacturer Type Description
VBA-4E-KE-ZEJQ
Number of inputs
4
Supply voltage type
DC
Width
22.5 mm
Depth
102 mm
Height
99 mm
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.170
LENGTH
0.130
WIDTH
0.125
DEPTH
0.030
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models