??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E-G2-ZA - Modules
Bill of material
VBA-4E-G2-ZA
Product Picture
MANUID
VBA-4E-G2-ZA
Short Description
AS-Interface sensor module VBA-4E-G2-ZA
EAN
4050143010837
Manufacturer Type Description
VBA-4E-G2-ZA
Number of inputs
4
Supply voltage type
DC
Design of electrical connection
Throughput connection
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.130
LENGTH
0.070
WIDTH
0.108
DEPTH
0.053
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models