??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E-G16-ZEJ - Modules
Bill of material
VBA-4E-G16-ZEJ
Product Picture
MANUID
VBA-4E-G16-ZEJ
Short Description
AS-Interface sensor module VBA-4E-G16-ZEJ
EAN
4050143018833
Manufacturer Type Description
VBA-4E-G16-ZEJ
Number of inputs
4
Supply voltage type
DC
Width
30 mm
Depth
103 mm
Height
29.35 mm
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.110
LENGTH
0.045
WIDTH
0.118
DEPTH
0.048
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models