??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E-G12-ZAL - Modules
Bill of material
VBA-4E-G12-ZAL
Product Picture
MANUID
VBA-4E-G12-ZAL
Short Description
AS-Interface sensor module VBA-4E-G12-ZAL
EAN
4050143022748
Manufacturer Type Description
VBA-4E-G12-ZAL
Number of inputs
4
Supply voltage type
DC
Width
57.4 mm
Depth
118 mm
Height
35 mm
Design of electrical connection
Throughput connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.220
LENGTH
0.066
WIDTH
0.126
DEPTH
0.053
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models