??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4A-70MM - Modules
Bill of material
VBA-4A-70MM
Product Picture
MANUID
VBA-4A-70MM
Short Description
AS-Interface stack light module VBA-4A-70MM
EAN
4050143047253
Manufacturer Type Description
VBA-4A-70MM
Number of outputs
4
Supply voltage type
DC
Height
70 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.090
LENGTH
0.074
WIDTH
0.073
DEPTH
0.073
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models