??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-2E2A-G4-ZE/E2 - Modules
Bill of material
VBA-2E2A-G4-ZE/E2
Product Picture
MANUID
VBA-2E2A-G4-ZE/E2
Short Description
AS-Interface sensor/actuator module VBA-2E2A-G4-ZE/E2
EAN
4050143006960
Manufacturer Type Description
VBA-2E2A-G4-ZE/E2
Number of inputs
2
Number of outputs
2
Supply voltage type
DC
Width
45 mm
Depth
102 mm
Height
51 mm
Design of electrical connection
Throughput connection
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.180
LENGTH
0.074
WIDTH
0.103
DEPTH
0.068
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models