??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-2E2A-G12-ZAJ/EA2L - Modules
Bill of material
VBA-2E2A-G12-ZAJ/EA2L
Product Picture
MANUID
VBA-2E2A-G12-ZAJ/EA2L
Short Description
AS-Interface sensor/actuator module VBA-2E2A-G12-ZAJ/EA2L
EAN
4050143021055
Manufacturer Type Description
VBA-2E2A-G12-ZAJ/EA2L
Number of inputs
2
Number of outputs
2
Supply voltage type
DC
Width
57.4 mm
Depth
118 mm
Height
35 mm
Design of electrical connection
Throughput connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.230
LENGTH
0.069
WIDTH
0.126
DEPTH
0.053
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models