??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-2E1A-G10-ZAL/E2L-P1 - Modules
Bill of material
VBA-2E1A-G10-ZAL/E2L-P1
Product Picture
MANUID
VBA-2E1A-G10-ZAL/E2L-P1
Short Description
AS-Interface sensor/actuator module VBA-2E1A-G10-ZAL/E2L-P1
EAN
4050143255849
Manufacturer Type Description
VBA-2E1A-G10-ZAL/E2L-P1
Number of inputs
2
Number of outputs
1
Supply voltage type
DC
Width
27.7 mm
Depth
40.5 mm
Height
21.5 mm
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.070
LENGTH
0.177
WIDTH
0.169
DEPTH
0.025
Customs tariff number
8517 6200 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models